254-3145: Hose Assembly
+ / - Hover over image to Zoom
Other Views

    254-3145: Hose Assembly

    Part Number: 254-3145
    Brand: Cat
    Retrieving Price.....
    Save to List

    XT-3 ES High Pressure Hose Assembly

    Description:
    XT ES (Enhanced Spiral) high pressure hose transfers petroleum based hydraulic fluids at high pressures from pumps and motors to machine components.


    Attributes:
    Constructed with a fabric reinforced, synthetic rubber tube and four or six plies of spirally-wrapped high tensile steel wire reinforcement that are separated by layers of synthetic rubber. The synthetic rubber outer cover is oil, weather, and abrasion resistant. XT ES hose is impulse tested to 1 million cycles - twice the SAE requirement. Plus, Cat® XT ES hoses are designed to work at half the SAE bend radius. This means they bend better in tight places and substantially reduce hose length requirements. These features provide easier installation, long life and excellent dependability.


    Recommended Application:
    High-pressure service applications.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    paving compactor
    CC-24 CB-32 CB-22 CB-24

    articulated dump truck
    730

    work tool
    VRG-30/2 MP40 VT50 VHC-40 MP30 VRG-25/2 G325B P325 G310B MP20 VHC-30 G315B MP15 S385B VT60 G320B S365B S340B P335 P360 VRG-20/2 VHC-50 VRG-40/2 VT30 VT40 S325B S320B P315