254-4235: MOUNT
+ / - Hover over image to Zoom
Other Views

    254-4235: MOUNT

    Part Number: 254-4235
    Brand: Cat
    Retrieving Price.....
    Save to List

    Mount

    Description:
    Isolation mounts are used to attach and position systems, accommodate displacement, and isolate components from the surrounding structure (vibration, shock, noise).

    Sandwich mounts feature integrated fasteners on both ends for easy installation (two threaded studs, two threaded holes, or one stud and one hole).

    Attributes:
    Cat® Mounting Systems are designed to reduce stress and strain on mounted components to increase their durability and performance life, and to contribute to operator comfort. The entire system (mount design, material selection, placement, hardware, etc.) is optimized and validated to meet specific application requirements.

    Sandwich Mounts are an economical option that perform well in light-duty applications. They offer excellent radial isolation and can accommodate high radial displacement.

    Applications:
    Sandwich Mounts are used widely in lighter duty applications like electronics, but are also used in high displacement applications like compactor drums.

    Warning: This product can expose you to chemicals includingLead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Mount Type: Sandwich - Threaded Stud Both Ends
    • Outside Diameter (in): 0.63
    • Rubber Length (in): 0.79
    • Stud Length (in): 0.47
    • Stud Thread Pitch: 0.8
    engineer support tractor
    C18

    engine - generator set
    C15 C9 C13 C6.6 C7.1DE150E C7.1DE200E C7.1 C18 C9 GEN SET 3406C G3412 3456 C18 I6 DE200E0 C13GENSET DG150 C15 I6

    marine products
    C7.1 C9 C6.6