254-5288: GUARD
+ / - Hover over image to Zoom
Other Views

    254-5288: GUARD

    Part Number: 254-5288
    Brand: Cat
    Retrieving Price.....

    Track Guiding Guard

    Description:

    • Track guiding guards assist in guiding and protecting the link assembly and rollers from debris and material.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 60
    • Length (mm): 550
    • Undercarriage Width (mm): 180
    track-type loader
    953K, 953D