254-8155: 3
+ / - Hover over image to Zoom
Other Views

    254-8155: 3" × 3" Shock-resistant Halogen Lights

    Part Number: 254-8155
    Brand: Cat
    Retrieving Price.....

    24 Volt Wide-range Flood Halogen Work Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Lens Pattern: Wide-range Flood
    • Light Type: Halogen Work Lights
    • Mounting Type: Suspended
    • Voltage (volts): 24
    com
    836H, 836K

    ttt
    D6R III D6T, D6T XL D7E, D7R II D6K D6T LGP D7R LGP D8T, D6T XW D6K XL D6T XL PAT D6K LGP D7R, D6K2 XL D8R D6R STD D6K2, D6T LGPPAT D7R XR D6T XW PAT D11T, D6R, D6R XL D6K2 LGP D7E LGP

    wtt
    834K, 844H, 854K, 834H

    emac
    C9.3

    mg
    120M, 12M 2 160M, 140M 2 160M 2 140M 3 AWD 160M 3 160K, 160M 3 AWD 12M 3 120M 2 12K, 12M, 140K, 140M 3 14L 140M, 12M 3 AWD 140K 2

    oht
    793F, 793F OEM 795F XQ 795F AC 793F XQ 793F AC 793D, 793F CMD 789D

    pipe
    587R, 583T, 572R II PL83, 587T, PL61, PL87

    wtl
    980K, 950K, 980K HLG 988K, 962K, 966K, 972K, 988K XE 988H, 966K XE 988 XE

    comp
    CS-56B CS54B, CS-78B CP-74B CS56B, CW-34 CS-54B CP56B, CW34, CS74B, CS-76B CS-66B CP-68B CS-74B CS-64B CP-54B CP68B, CP-56B CS78B, CS-68B CS68B, CS64B, CS79B, CS-79B CP74B, CCS9, CP54B