255-4182: Master Track Shoe
+ / - Hover over image to Zoom
Other Views

    255-4182: Master Track Shoe

    Part Number: 255-4182
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Moderate Service, Single Grouser)

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M18
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (mm): 760
    • Track Pitch (mm): 190.5
    ttt
    D6K2, D5K2 XL D6K2 LGP D5K LGP D5K XL D6K XL D5K2 LGP D6K2 XL D6K LGP

    pipe
    PL61