255-8674: BRIDGE-VALVE
+ / - Hover over image to Zoom
Other Views

    255-8674: BRIDGE-VALVE

    Part Number: 255-8674
    Brand: Cat
    Retrieving Price.....

    Rocker Arm Valve Bridge

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:

    • Valve bridges are important components of rocker arms, which open and close valves to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 0.55
    • Length (in): 4
    whex
    M330D

    fp
    521, 532, 552 2 2390, 2590, 541, 552, 2290, 586C, 511, 522, 521B, 2491, 522B, 541 2 2864C, 551, 2391

    emac
    C9.3

    ttl
    973D, 973, 973C

    track excavators
    336D2, 336FLN, 330DL, 340D2L, 336DOEM, 336DL, 336D2L, 336D2GC

    track type tractors
    D6TLGPVP, D6TLGP, D6TXL, D6TXW, D6T2LGP, D6T2XW, D6T2XL, D6R2LGP, D6R2XL

    wtl
    966M, 972L, 972M XE 966K, 972K, 972M, 966K XE 966M XE 966L, 97AM

    adt
    725C2, 725C

    meng
    C9.3, C7, C9

    ttt
    D7R LGP D6T, D6R III D6T LGP D6T XL D6R, D6T XW D7E LGP D6T XW PAT D7E, D6T XL PAT D6R LGP D7R XR D6R XL D7R, D6T LGPPAT D6R STD

    ieng
    C9, C9.3, C-9, C9.3B

    wts
    627K LRC 627H, 637G, 637K, 627K, 627G, 637D, 637E

    wtt
    814F II

    mg
    12M 2 160M 2 140M, 12M 3 12M 3 AWD 140M 2 14L 140M 3 AWD 160M, 160M 3 AWD 160M 3 140M 3

    7 to 9 liter
    C9.3B

    com
    815F II 816F II

    cold
    PM310, PM313, PM312

    emp
    MD5075

    teng
    C9, C9.3, C-9, C9.3B

    pipe
    PL72

    exc
    340D2 L 336F L XE 336D L 330D MH 336E, 336F LNXE 330D FM 330D L 336E L 340F L LRE 336F, 336F L 336D2, 330D, 336D2 L 336D, 340D L 336E H 336D2 L XE 336E LH 336F LN 340F L UHD 340F, 336FMHPU 336F LN XE 336D LN 336D2 LXE 336F XE 336E LN 568 FM 336D2 XE 336 336D2 GC 330D LN 568 FM LL 336E HVG 336E LNH

    petr
    C9, TH31-C9T CX31-P600 TH31-C9I TH31-C9P TH31-E61 CX31-C9I

    epg2
    SR4B

    wheel loaders
    972M

    epg
    C9 GEN SET C9, C9.3