256-3830: MECHANISM GP
+ / - Hover over image to Zoom
Other Views

    256-3830: MECHANISM GP

    Part Number: 256-3830
    Brand: Cat
    Retrieving Price.....

    Complete Valve Mechanism Shaft

    Description:

    • Valve mechanisms are for operating and closing valves at certain points in each stroke


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 7.15
    • Length (in): 34.65
    com
    815B

    whex
    M325C MH

    cold
    PM-102

    fp
    584, 322C, 573, 584HD

    teng
    C7, 3126, 3126E, 3126B

    it
    IT38G II IT62G II IT62H

    ttl
    953C, 963C

    pipe
    561N

    ap
    AP-1055D, AP-755, AP-1000D, BG-2455D, BG-260D

    wtl
    962G II 966E, 950H, 962H, 938G II 950G II 966F, 966D, 966F II

    exc
    322C FM 329D L 325D, 324D L 324D, 325C, 325D L 324D LN 322C, 324D FM 325C L M325D L MH 329D LN 326D L 325D MH 325C FM 325D FM LL 328D LCR M325D MH 325D FM 329D, 324D FM LL

    meng
    C7, 3126B

    petr
    C7, 3126B

    ttt
    D6N, D5N

    ieng
    3126B, C7, SPP101

    mg
    140M, 120K, 160K, 140K, 120H, 140G, 135H, 120K 2 12M, 12K, 140K 2

    mh
    M325D MH M325D L MH