256-4974: SHOE-TCK MST
+ / - Hover over image to Zoom
Other Views

    256-4974: SHOE-TCK MST

    Part Number: 256-4974
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe Master (Moderate Service, Double Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.
    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): M20
    • Shoe Type: Double Grouser
    • Shoe Width (mm): 380
    • Track Pitch (mm): 190.5
    ttl
    953C, 953K, 953D