256-6081: LINK AS-TRK
+ / - Hover over image to Zoom
Other Views

    256-6081: LINK AS-TRK

    Part Number: 256-6081
    Brand: Cat
    Retrieving Price.....

    Grease Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Grease Lubricated Track features internally greased pins and bushings to eliminate contact and friction, each track joint sealed to retain the grease. This improves internal wear life by 25% over sealed track, decreases undercarriage noise and reduces the potential of frozen or seized joints.
    • Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.9448
    • Bolt Size (mm): M24
    • Number of Track Sections: 47
    • Track Pitch (in): 8.5
    • Track Pitch (mm): 215.9
    forest products
    552, 551, 552 2 TK751, TK752