256-6229: COOLER GP-HY
+ / - Hover over image to Zoom
Other Views

    256-6229: COOLER GP-HY

    Part Number: 256-6229
    Brand: Cat
    Retrieving Price.....

    Hydraulic Oil Cooler

    Description:

    • Hydraulic oil coolers maintain the temperature of hydraulic fluids


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (mm): 106.7
    • Length (mm): 762.0
    • Width (mm): 647.7
    integrated toolcarrier
    IT14G, IT14G2

    wheel-type loader
    914G, 914G2