257-1778: Wear Plate
+ / - Hover over image to Zoom
Other Views

    257-1778: Wear Plate

    Part Number: 257-1778
    Brand: Cat
    Retrieving Price.....

    Bolt-on Top Mounted Wear Plate Center

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Bolt-on top mounted wear plates protect the bevel and top part of the base edge between the adapters where top wear is a concern. They also help protect top adapter strap welds from eroding as the result of abrasive wear. This eliminates adapter/base edge breakage.

    Made from through-hardened DH-2 steel, these Cat® Center plates are used with bolt-on half arrow segments to provide complete base edge coverage and reduce weld joint wear. They are designed to deliver optimum strength and wear life comparable to the wear life of the half arrow, reducing maintenance frequency. Top wear plates bolt in place quickly and easily, using longer segment bolts and nuts.

    Attributes:
    • Tight bolt-on fit reduces part-to-part wear
    • Center plate

    Applications:
    • Moderate- to highly-abrasive, dense material

    • End Width (mm): 230.8
    • Length (in): 15.8
    • Length (mm): 402
    • Thickness (in): 0.98
    • Thickness (mm): 25
    wktl


    wtl
    988 XE 988K, 988K XE 988H