257-1847: Top Mounted Wear Plate Edge Protection
+ / - Hover over image to Zoom
Other Views

    257-1847: Top Mounted Wear Plate Edge Protection

    SKU:257-1847
    $1.00

    Top Mounted Wear Plate

    Add to Requisition List

    Description:
    Top Mounted Wear Plates, or Top Covers, complement the half arrows to fully protect the base edge.

    Attributes:
    Boost Your Uptime: Top cover reduces wear on weld joints.

    • Thickness (mm): 35
    • Length (mm): 446
    • End Width (mm): 304.8
    • Thickness (in): 1.37
    • Length (in): 17.5