257-1990: LINK AS-CLA
+ / - Hover over image to Zoom
Other Views

    257-1990: LINK AS-CLA

    Part Number: 257-1990
    Brand: Cat
    Retrieving Price.....

    Classic™ Sealed and Lubricated Link Assembly

    Description:

    • Link assemblies, driven by the sprocket and final drive, provide support for the machine weight, a rail for the machine to run on, and a place for the shoes to attach.


    Attributes:

    • Cat® Classic™ Sealed and Lubricated Track offers complete undercarriage solutions with a commitment to helping you manage the owning and operating costs of aging equipment. This value-priced alternative for older Cat equipment comes with the confidence of the Cat name and is backed by the standard Caterpillar warranty.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 9/16
    • Number of Track Sections: 39
    • Track Pitch (in): 6.1
    track-type tractor
    D3C III D4C III D3G

    track-type loader
    933, 933C, 933LGP

    track loaders
    933, 933C, 933LGP

    track type tractors
    D3G, D4CIIILGP, D3GLGP, D3BLGP, D4CIIIXL, D4CII