257-2002: HOUSING-BEAR
+ / - Hover over image to Zoom
Other Views

    257-2002: HOUSING-BEAR

    Part Number: 257-2002
    Brand: Cat
    Retrieving Price.....

    Water Pump Housing Bearing

    Description:

    • Housing bearings are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 5.7
    • Height (mm): 144.8
    • Length (in): 13.3
    • Length (mm): 337.8
    • Width (mm): 337.8
    3500
    3516E, 3512E, SPF743, 3516C, G3520B, G3516C, G3520J PMG3516 G3516H, G3520E, G3520, 3512

    engine - generator set
    G3520C, G3516C, 3516C, G3520E, G3516E, G3516H, PMG3516 3516E, G3520B, G3520H

    wheel-type loader
    994K

    petroleum products
    3512E, 3516C, 2016

    off highway trucks
    785G

    engine - industrial
    3516E, 3512E, SPF743, 3516C, G3520B, G3516C, G3520J PMG3516 G3516H, G3520E, G3520, 3512

    off-highway truck
    797B, 793D, 797