257-2336: Master Track Shoe
+ / - Hover over image to Zoom
Other Views

    257-2336: Master Track Shoe

    Part Number: 257-2336
    Brand: Cat
    Retrieving Price.....

    Master Track Shoe

    Description:
    Track shoes provide flotation and traction for the machine and protection for the link assembly. Master track shoes are installed over the master track link.

    Attributes:
    SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost. Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.7086
    • Shoe Type: Moderate Service, Single Grouser
    • Shoe Width (in): 20.1
    • Track Pitch (in): 6.75
    ttt
    D5N D5M D6K LGP D5C III D4H XL D4H III D5G, D6K XL