257-3168: Lamp Assembly
+ / - Hover over image to Zoom
Other Views

    257-3168: Lamp Assembly

    Part Number: 257-3168
    Brand: Cat
    Retrieving Price.....

    5? X 5? Red Shock-Resistant 24-Volt Halogen Flood Work Light

    Description:
    Cat® Shock-Resistant Halogen lights can withstand the vibration and tough environmental conditions of most jobsites, meeting Cat specifications for resistance to water spray and vibration. Shock-resistant halogen lights outperform standard bulbs in both bulb life and brightness. When you need an affordable option that can handle your long work hours and high-vibration applications, count on Cat Shock-Resistant Halogen work lights.
    Attributes:
    • Flood pattern, red
    • Vertical mounting
    • 24V
    • Integral DT connector
    Applications:
    • High-vibration applications

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Connector Type: Integral DT
    • Height (in): 5.98
    • Lamp Type: Shock resistant headlight
    • Length (in): 5.39
    • Lens Pattern: Flood, Red
    • Light Type: Halogen Work Lights
    • Mounting Bracket: No
    • Mounting Type: Vertical
    • Voltage (volts): 24
    • Width (in): 5.79
    We currently do not have any equipment model information for this part.