257-6928: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    257-6928: SHOE TRACK

    Part Number: 257-6928
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe (Super Extreme Service, Single Grouser)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Super extreme service track shoes provide approximately 25% more life than the extreme service in high wear applications.

    UNITS:
    • US
    • Metric
    • Bolt Size (mm): 7/8
    • Shoe Type: Super Extreme Service, Single Grouser
    • Shoe Width (mm): 610
    • Track Pitch (mm): 218
    ttt
    D8T, D8R