258-3442: PUMP GP-F PR
+ / - Hover over image to Zoom
Other Views

    258-3442: PUMP GP-F PR

    Part Number: 258-3442
    Brand: Cat
    Retrieving Price.....

    Primary Fuel Water Separator

    Description:

    • Fuel water separators remove water from fuel to avoid fuel system damage

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

    UNITS:
    • US
    • Metric
    • Height (in): 6
    • Height (mm): 152.4
    • Length (in): 14.5
    • Length (mm): 368.3
    • Width (mm): 152.4
    skid steer loader
    257B3, 299C, 289C, 252B3, 277C, 246C, 256C, 262C, 287C, 259B3, 236B3, 272C, 279C, 242B3, 297C