258-6589: Housing Turb
+ / - Hover over image to Zoom
Other Views

    258-6589: Housing Turb

    Part Number: 258-6589
    Brand: Cat
    Retrieving Price.....

    Turbocharger Turbine Housing

    Description:

    • Housings are an important component of turbocharger turbines, which convert engine exhaust gas into mechanical energy to drive the compressor

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 6.8
    • Height (mm): 172.7
    • Length (in): 10.8
    • Length (mm): 274.3
    • Width (mm): 274.3
    track-type tractor
    D11R, D11N

    wheel-type loader
    994H, 994F, 992G, 994K

    wheel dozer
    854G

    petroleum products
    3508C, CX48-P2300 3512C, TH48-E80 TH48-E70

    engine - industrial
    SPF343C

    off-highway truck
    777B, 777C, 777D, 776D, 789B, 789D, 789C, 789