258-7579: Turbocharger Oil Inlet Line Assembly
+ / - Hover over image to Zoom
Other Views

    258-7579: Turbocharger Oil Inlet Line Assembly

    Part Number: 258-7579
    Brand: Cat
    Retrieving Price.....

    Turbocharger Oil Lines

    Description:

    • Oil lines are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Length (in): 8.1
    marine products
    C280-12, C280-6, 3606, C280-16, C280-8, 3616, 3612, 3608

    engine - generator set
    C280-12, C280-6, 3606, C280-16, C280-8, 3616, 3612, 3608

    petroleum products
    C280-12, C280-6, 3606, C280-16, C280-8, 3616, 3612, 3608

    engine - industrial
    C280-12, C280-6, 3606, C280-16, C280-8, 3616, 3612, 3608