258-7766: Cable Assembly
+ / - Hover over image to Zoom
Other Views

    258-7766: Cable Assembly

    Part Number: 258-7766
    Brand: Cat
    Retrieving Price.....

    Governor Cable

    Description:

    • Cables are important components of governors, which control the supply of fuel to engines

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2
    • Height (mm): 50.8
    • Length (in): 14
    • Length (mm): 355.6
    • Width (mm): 266.7
    wheel-type loader
    904B