258-8726: Shaft-Pump
+ / - Hover over image to Zoom
Other Views

    258-8726: Shaft-Pump

    Part Number: 258-8726
    Brand: Cat
    Retrieving Price.....

    Water Pump Shaft

    Description:

    • Shafts are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 3.9
    • Height (mm): 99.1
    • Length (in): 13.4
    • Length (mm): 340.4
    • Width (mm): 121.9
    3500
    G3520J 3512E, C175-16, PMG3516 G3516C, 3516E, G3520B, SPF743, G3516H, G3520E, G3520, 3512

    engine - generator set
    PMG3516 G3520C, G3520E, G3516H, G3516C, G3520B, G3520H, G3516E, C175-16, 3516E

    wheel-type loader
    994K

    petroleum products
    2016 C175-16, 3512E

    off highway trucks
    793F CMD 793F OEM 795F AC 793F, 793F XQ 797, 794 AC 797B, 793D, 795F XQ 793F AC 785G, 793FCMD

    engine - industrial
    G3520J 3512E, C175-16, PMG3516 G3516C, 3516E, G3520B, SPF743, G3516H, G3520E, G3520, 3512

    off-highway truck
    793F CMD 793F OEM 795F AC 793F, 793F XQ 797, 794 AC 797B, 793D, 795F XQ 793F AC 785G, 793FCMD