258-9797: SEGMENT
+ / - Hover over image to Zoom
Other Views

    258-9797: SEGMENT

    Part Number: 258-9797
    Brand: Cat
    Retrieving Price.....

    Sprocket (Segment)

    Description:

    • Sprockets transfer the engine power to the link assemblies and engage the link assembly to create motion.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 5/8
    • Number of Sprocket Bolts: 4
    • Number of Sprocket Segments: 5
    • Number of Sprocket Teeth: 5
    track-type loader
    963D