259-6010: BUCKET-MP, 0.8 YD3
+ / - Hover over image to Zoom
Other Views

    259-6010: BUCKET-MP, 0.8 YD3

    Part Number: 259-6010
    Brand: Cat
    Retrieving Price.....

    • Base Edge Thickness: 0.8
    • Base Edge Thickness: 20
    • Capacity: 0.6
    • Capacity: 0.8
    • Clam Angle: 66 degrees
    • Compatible Model: 906H2, 907H2, 908H2, 906K, 907K, 908K, 906M, 907M, 908M
    • Cutting Edge Thickness: n/a
    • Height: 34.4
    • Height: 874
    • Jaw Opening: 20.1
    • Jaw Opening: 510
    • Length: 874
    • Length: 34.4
    • Machine Hydraulic: HIGH FLOW, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Weight: 374.2
    • Weight: 825
    • Width: 70.2
    • Width: 1784
    We currently do not have any equipment model information for this part.