• \
  • Home
  • 259-9287: Headlight/Turn Light
259-9287: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    259-9287: Headlight/Turn Light

    Part Number: 259-9287
    Brand: Cat
    Retrieving Price.....

    24-Volt Combination Headlight/Turn Signal, Left Side Machine

    Description:
    Cat® combination halogen headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Left side machine mounting, left side traffic
    • 24V
    • ECE approved

    Applications:
    • High-vibration applications

    Warning: This product can expose you to chemicals including Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/LED Turn
    • Light Type: Combo Head lights non Shock Resistant
    • Machine Side: LH
    • Traffic Side: RH
    • Voltage (volts): 24
    motor grader
    16M, 140M, 160M, 140M 3 AWD 140M 2 120M 2 12M 2 120M, 16M3, 14M, 12M, 140M 3 160M 2 14L 160M 3 12M 3 12M 3 AWD 18M3, 160M 3 AWD 14M3, 14M-3