• \
  • Home
  • 259-9288: Headlight/Turn Light
259-9288: Headlight/Turn Light
+ / - Hover over image to Zoom
Other Views

    259-9288: Headlight/Turn Light

    Part Number: 259-9288
    Brand: Cat
    Retrieving Price.....

    24-Volt Combination Headlight/LED Turn Signal, Right Side Machine

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Description:
    Cat® combination headlight/turn signals are ECE approved and provide high beam, low beam, position light and turn signal functionality. Easy single-bolt mounting and durable water-spray resistant design make this an excellent choice for your machine.

    Attributes:
    • Right side machine mount, right side traffic
    • 24V
    • ECE approved

    Applications:
    • High-vibration applications

    UNITS:
    • US
    • Metric
    • Approval: ECE
    • Connector Type: DT rect. (6)
    • Description: Combination Head/LED Turn
    • Light Type: Combo Head lights non Shock Resistant
    • Machine Side: RH
    • Traffic Side: RH
    • Voltage (volts): 24
    mg
    120M, 140M 2 12M, 18M3, 12M 3 AWD 160M, 14L 120M 2 12M 2 160M 2 12M 3 160M 3 16M, 140M 3 140M 3 AWD 160M 3 AWD 14M, 140M, 14M3, 16M3, 14M-3