260-3417: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    260-3417: Spherical Rod End

    Part Number: 260-3417
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 16.0
    • Length to Pin Hole - A (mm): 78.0
    • Rod Diameter (mm): M20
    • Rod End Diameter - B (mm): 53.0
    • Rod End Type: Spherical
    ap
    AP-655D, AP-255E AP355F, AS4251C, AP300F, AP-500E, SE34V AS3143, AS4173 BG555E, AP-600D, BG500E, SE34VT AP-300D AP-555E AS4251