260-3418: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    260-3418: Spherical Rod End

    Part Number: 260-3418
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 16.0
    • Length to Pin Hole - A (mm): 78.0
    • Rod Diameter (mm): M20
    • Rod End Diameter - B (mm): 53.0
    • Rod End Type: Spherical
    asphalt pavers
    AP-500E, AP-600D, BG500E, AP355FLRC, AP300F, AP255E, AP355F, BG555E, AP300D, AP-655D, AP300FLRC, AP555E

    asphalt screed-wt
    AS4251, AS3143, AS4251C