261-3121: Internal Snap Ring
+ / - Hover over image to Zoom
Other Views

    261-3121: Internal Snap Ring

    Part Number: 261-3121
    Brand: Cat
    Retrieving Price.....

    Inch, Rectangular

    Cat snap rings are made of tempered carbon steel

    UNITS:
    • US
    • Metric
    • Bore Diameter (in): 10.00
    • Free Diameter - A (in): 10.35
    • Shape: Rectangular
    • Snap Ring Type: Internal
    • Thickness - B (in): 0.076
    3500
    3512C

    transmission
    TH48