261-5171: Sender
+ / - Hover over image to Zoom
Other Views

    261-5171: Sender

    Part Number: 261-5171
    Brand: Cat
    Retrieving Price.....

    Cat® Sender (Switch)

    Description:
    Cat switch senders are used to monitor and display when critical pressures drop below acceptable levels. Be warned about low pressure of engine oil and prevent damage to your engine.


    Attributes:
    Oil pressure switch

    Application:
    • Senders are used on various equipment types including heavy trucks, agricultural vehicles, construction equipment, etc.
    • Cat senders are application specific sensors. Consult your owner’s manual or contact your local Cat Dealer for more information.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    • Length (in): 2.4
    • Length (mm): 62
    • Material Description: Stainless Steel
    • Outside Diameter (in): 1.8
    • Outside Diameter (mm): 45.5
    engine - generator set
    C3.3, C4.4, C1.5, C2.2, C1.5DE13.5 C6.6