263-0034: Arm As.-V Rk
+ / - Hover over image to Zoom
Other Views

    263-0034: Arm As.-V Rk

    Part Number: 263-0034
    Brand: Cat
    Retrieving Price.....
    Save to List

    Rocker Arm Assembly

    Description:

    • Rocker arms are operated by pushrods from the camshaft and move valves, opening and closing them to allow fuel and air in and exhaust out of the combustion chamber


    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    Looking for a Remanufactured Part Option?

    Cat® Reman parts offer same-as-new quality and reliability at a fraction-of-new cost.
    Brand: Cat
    Remanufactured Rocker Arm Assembly
    UNITS:
    • US
    • Metric
    • Height (in): 1.3
    • Length (in): 5.1
    motor grader
    140M 3 AWD 160M 3 AWD 12M 2 140 160M 3 12M 3 12M 3 AWD 140M 2 140M 3

    forest products
    2864C 586C

    generator
    SR4B

    wheel-type loader
    966M 966K XE 966L 966K 966M XE 972M XE 972M 972K 972L

    engine - truck
    C9 C-9

    engine - generator set
    C9.3

    petroleum products
    CX31-P600 TH31-C9T TH31-E61 CX31-C9I

    pipelayer
    PL72

    excavator
    340F 336F L 336F 336E L 336F L XE 336E LNH 336 336E 340 336F LN 340F L LRE 568 FM 336E HVG 336FMHPU 336E LH 568 FM LL 336F LN XE 336E LN 336F LNXE

    marine products
    C9.3

    engine - industrial
    C9.3

    wheel tractor-scraper
    627K 627K LRC 627H

    track-type tractor
    D6T D6T XW PAT D6T XL D6T LGPPAT D6 D6T XW D6T LGP D7E D6T XL PAT D7E LGP D6 XE