265-8320: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    265-8320: SHOE TRACK

    Part Number: 265-8320
    Brand: Cat
    Retrieving Price.....

    SystemOne™ Track Shoe (Moderate Service, Single Grouser, Offset, Right Hand)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Moderate service track shoes are the best shoes for low to medium impact and abrasive conditions. Moderate service track shoes provide the best penetration and traction, resist wear and bending and are available in various widths and modifications. Moderate service track shoes are rolled from modified medium carbon steel.

    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Shoe Type: Moderate Service, Single Grouser, Offset, Right Hand
    • Shoe Width (in): 35.4
    • Track Pitch (in): 8
    track-type tractor
    D6R II