Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-1466: 25mA 3-pin Rotary Position Sensor
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches266-1466: 25mA 3-pin Rotary Position Sensor
266-1466: 25mA 3-pin Rotary Position Sensor

Shop Cat® part 266-1466 medium-duty rotary position sensor. This genuine OEM part is made to measure and translate angular rotation of machine mechanical components.

Brand: Cat

Product Images
266-1466: 25mA 3-pin Rotary Position Sensor
266-1466: 25mA 3-pin Rotary Position Sensor
266-1466: 25mA 3-pin Rotary Position Sensor
266-1466: 25mA 3-pin Rotary Position Sensor
266-1466: 25mA 3-pin Rotary Position Sensor

Shop Cat® part 266-1466 medium-duty rotary position sensor. This genuine OEM part is made to measure and translate angular rotation of machine mechanical components.

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 266-1466
Material: Polyester Plastic,Epoxy Adhesive
Connector Pin Count: 3-pin
Sensor Type: Position
View More
Compatible Models for part number 266-1466

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

WHEEL TRACTOR

651B 631K 631D 631E 631G 651 623B 623G 623H 623E 623F 621B 657E 657B 621K OEM 621E 621F 633D 657G 621G 621H 639D 627G 627H 627E 627F 637G 637D 637E 637K

TRUCK ENGINE

C7 C-12 C-15 3126B 3126E 3406E C13 C15

INTEGRATED TOOLCARRIER

IT62G II IT62H IT38G II

WHEEL TRACTOR-SCRAPER

631K 627 623 621 637 627K LRC 632 631 623K LRC 623K 621K 627K 613G 637K 657 651

SOIL COMPACTOR

825 825H 825K 825C 815F II 815K 815B 815 815F

LOAD HAUL DUMP

R1600G R1600H R1600 R1700G R1700 R2900 R3000H R2900G R2900 XE R1700 XE

EJECTOR TRUCK

D400E II

WHEEL DOZER

834 844 834G 834K 854 824K 814F II 814K 814F 814 824 854G 854K 844H 844K

OFF HIGHWAY TRUCK

772 770 793D 777 775 773 793F 798 AC 785D 789 785 793 798 789G 777G 777E 789D 796 AC 794 AC 773GC

LANDFILL COMPACTOR

836 826 816F II 816K 836K 816 826C 826H 826K 816F

MOTOR GRADER

24H

ROTARY CUTTER

RC20

WHEEL LOADER

962 982XE 966 972H 972K 988 XE 972M 972 972L 988F II 972 XE 966 XE 986 966XE 980 982 950G II 988GC 980GC 962H 986H 988 950H 950K 962L 986K 962K 950M 995 950L 962M 990 993 992 980G II 980XE 988K XE 988B 988H 988F 988K 966D 966F 966E 966H 966L 966K 966M 950 982 XE 980 XE 966F II 962M Z 980K HLG 950M Z 814K 966K XE 990K 990H 972G II 972M XE 938G II 993K 966M XE 992D 962G II 980C 992C 980F 980H 980G 992G 980L 980K 992K 972XE 980M 990 II 994F 994K 994H 966G II 982M

TRACK-TYPE TRACTOR

D8L D9R D9N DEUCE D10N D11R

WHEEL SKIDDER

535C 545C 525C

ARTICULATED TRUCK

D350E II D400E II

MARINE ENGINE

C280-12

OFF-HIGHWAY TRUCK

D10R

WHEEL SCRAPER

657E 657B 637K 637E 637D 657

QUARRY TRUCK

777E 775D 773E 771D 771C 772G 770G

TRUCK

785 789 773G LRC 770G 795F XQ 793D 793C 793F 772G 69D 793F XQ 773E 785G 773D 773G 797F 773F 794 AC 773G OEM 785C 785D 797B 785B 793F CMD 775G 775F 772G OEM 793F OEM 775E 775D 795F AC 789C 789D 789B 777D 777G 777F 793F AC 775G OEM MT4400D AC 772 770 777 775G LRC 770G OEM 769D 769C

TRACTOR

776D 784C

PETROLEUM PACKAGE

TH31-C9I TH31-E61

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced