• Home
  • 269-8907: LED Signal Lights
269-8907: LED Signal Lights
+ / - Hover over image to Zoom
Other Views

    269-8907: LED Signal Lights

    Part Number: 269-8907
    Brand: Cat
    Retrieving Price.....

    24 Volt Red & Amber LED Signal Light

    Description:
    Cat® Work Lights help turn night
    into day and increase productivity of both machines and operators.

    Attributes:
    1) Premium Cat Lights are designed to meet the demanding vibration levels of both large and small machines
    2)Cat Lights are adaptable to other machines in your fleet, and can be retrofitted to older machines

    Application:
    Designed for use in extremely tough conditions.

    UNITS:
    • US
    • Metric
    • Connector Type: 0, Pigtail DT-4
    • Description: Stop, Tail, and Turn LED, 0
    • Lens Color: 0, Red and Amber
    • Light Type: LED Signal Lights, 0
    • Mounting Type: 0, Round
    • Voltage: 0, 24 volts