---
title: "274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor"
url: https://parts.cat.com/en/catcorp/product/274-6719
description: Cat® Low Pressure Sensor. Find and buy the Cat parts you need to get the job done.
---

# 274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor

Shop Cat® part 274-6719 OEM 3-pin heavy-duty pressure sensor with 1135KPA capacity for a range of heavy-equipment applications.

Brand: Cat

## Product Images

![274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-aea14-d2660)
![274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-7d2d9-b1f53)
![274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-a424b-4c06b)
![274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-c8b6b-eb7c7)

## 274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor

Shop Cat® part 274-6719 OEM 3-pin heavy-duty pressure sensor with 1135KPA capacity for a range of heavy-equipment applications.

Brand: Cat

## Will It Fit?

Add your equipment to see if this part fits or if there are repair options available.

![Add your equipment to see if this part fits or if there are repair options available.](https://caterpillar.scene7.com/is/image/Caterpillar/CM20250107-dc586-98c49?fmt=webp&hei=128&wid=128)

### Frequently bought together

![274-6719](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-aea14-d2660?fmt=webp&hei=162&wid=162)
**274-6719**
![214-7566](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210505-31b7b-90836?fmt=webp&hei=162&wid=162)
**214-7566**
![214-7568](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210629-0d87d-fdec4?fmt=webp&hei=162&wid=162)
**214-7568**

View All Parts

## Frequently bought together

### 274-6719: 3-Pin Heavy-Duty 1135kPa Pressure Sensor
![274-6719](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210527-aea14-d2660?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [214-7566: 1.83 x 8.92mm 90A FKM O-Ring](https://parts.cat.com/en/catcorp/product/214-7566)
![214-7566](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210505-31b7b-90836?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [214-7568: STOR O-Ring Seal (SAE 9/16-18)](https://parts.cat.com/en/catcorp/product/214-7568)
![214-7568](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210629-0d87d-fdec4?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [256-6453: 2 Pin Passive Temperature sensor](https://parts.cat.com/en/catcorp/product/256-6453)
![256-6453](https://caterpillar.scene7.com/is/image/Caterpillar/CM20230627-20fe6-76b63?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [238-5080: 2.21 x 16.36mm 90A FKM O-Ring](https://parts.cat.com/en/catcorp/product/238-5080)
![238-5080](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210629-e0af3-7ef7b?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### [1R-1808: Engine Oil Filter](https://parts.cat.com/en/catcorp/product/1R-1808)
![1R-1808](https://caterpillar.scene7.com/is/image/Caterpillar/CM20210720-5aae8-23d2a?fmt=WebP&hei=162&iccembed=0&layer=COMP&op_sharpen=0&op_usm=1%2C1%2C6%2C0&printres=72&qlt=88%2C1&resmode=sharp2&wid=162)

### Parts diagram for 274-6719

### View Detailed Parts Diagrams

## Description for part number 274-6719

Description:
•     Cat® Pressure Sensors gather the necessary data to make certain that your equipment is operating at an optimal level.

Attributes:
•     Cat® Pressure Sensors are designed to work in unison with the rest of your Cat® components to ensure maximum potential of your equipment. 

Recommended Application:
•     Cat sensors can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.

**Warning:** This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to [www.P65Warnings.ca.gov](https://www.P65Warnings.ca.gov).

## Specifications for part number 274-6719

- **Material:** Alloy Brass
- **Connector Pin Count:** 3-pin
- **Sensor Type:** Pressure

## Compatible Models for part number 274-6719

**GENERATOR**  
SR4B SR500 XQP500 SR4 SR5 LC51XX SR4BHV

**TRUCK ENGINE**  
C7 C9 C-9 C11 C13 C15 C-18

**INTEGRATED TOOLCARRIER**  
IT62H

**WHEEL TRACTOR-SCRAPER**  
627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

**WHEEL SKIDDER**  
535D 535C 545D 545C 525D 525C 555D

**ROTARY DRILL**  
MD6310 MD6200 MD6250

**TRACK FELLER BUNCHER**  
2390 2391 2290 2590 2491 552 2 511 541 2 522 521 521B 532 522B 541 551 552

**UNDERGROUND ARTICULATED TRUCK**  
AD22

**EXCAVATOR**  
349D L 336D 324D 336E 336F 336D2 L 326D L 336F XE 374F L 349E L 3101 385C FS 352F XE VG 330D FM 345C 345D 349F L 385C L 325D L 352F-VG 365C L MH 336D L 374D L 336F L XE 349D 324D L 336E L 349E 325D 336E H 349F 352F 340F 324D FM LL 329D LN 336F LN XE M325D MH 336F L 374F 345C L 336D2 GC 385C 345D L 336F LNXE 365C L 336F LN 330D 390F L 336D2 L XE M325D L MH 365C 336E LN 336E LH 349F LXE 325D FM LL 336D2 LXE 340D2 L 390D 390F 336E LNH 390D L 336D LN 340F L UHD 349E L VG 325D FM 349D2 336D2 568 FM 330D L 330D MH 328D LCR 329D L 324D FM 340F L LRE 349D2 L 568 FM LL 345D L VG 340D L 329D 336D2 XE 395 325D MH 385C L MH 324D LN 374 345C MH

**SHOVEL**  
6040

**WHEEL TRACTOR**  
633E II 651B 651E 631K 615C II 631D 631E 631G 621K OEM 613C II 611 651 623B 623G 623H 623E 623F 621B 657E 657B 621E 621F 633D 657G 621G 621H 627G 627H 627E 627F 637G 637D 637E 637K

**ROTARY MIXER**  
RM500B RM800

**MARINE POWERTRAIN**  
C12

**HEX BASED SPL SOLUTION**  
352F OEM

**TRACK LOADER**  
973C 973D 973K BS3GII

**SOIL COMPACTOR**  
825 825H 825K 825C 815F II 815B

**PETROLEUM ENGINE**  
C15 C13 C18 C11 C27 C9 C32 3516C 3516B C175-16 3512C 3512B

**PETROLEUM TRANSMISSION**  
TH48-E80

**WHEEL DOZER**  
854K 844K 844 834H 834K 854 824H 824C 824K 814F II 824

**LANDFILL COMPACTOR**  
826 816F II 836H 836K 826C 826H 826K

**PETROLEUM GEN SET**  
3512C G3306B C27 C15 C18 C32

**WHEEL LOADER**  
982XE 972H 972K 972M 972L 988GC 962H 986H 950H 986K 988H 988K 966D 966F 966E 966H 966L 966K 966M 986 990 993 988K XE 966F II 980K HLG 966K XE 990K 972M XE 993K 966M XE 980C 980F 980H 980G 980L 980K 992K 980M 994H 982M

**FORWARDER**  
584 584HD

**ARTICULATED TRUCK**  
725C 730C2 725C2 740C 740B 740 GC 730C 745C 725 740 735C 735B 745 730 735 OEM 735

**WHEELED EXCAVATOR**  
W345C MH

**ENGINE - INDUSTRIAL**  
3512B C15 3561B

**PNEUMATIC COMPACTOR**  
CW34 CW-34

**INDUSTRIAL ENGINE**  
C32 C27 C18 C9.3 C175-16 3516B 3516C C7 C9 3512B 3512C C11 C13 C15

**QUARRY TRUCK**  
777E 773E 772G 770G

**WHEEL SCRAPER**  
631G 657G 657E 637K 637E 637G 637D 627G

**GAS ENGINE**  
G3512B G3512J G3306B G3304B G3520B G3520J G3508J G3508B G3516J G3516B G3512 G3516 G3508

**TRACTOR**  
776C

**BULLDOZER**  
D8T

**PUMPER**  
SPF343C

**UNDERGROUND ART TRUCK**  
AD22 AD45B AD60 AD63 AD30 AD45

**POWER MODULE**  
PP3516 C32 C18 3516C PM3516 PM3512 XQG135

**SHOVEL LOGGER**  
345C

**LOAD HAUL DUMP**  
R1600G R1600H R1700G R1700 R2900 R1700 XE

**SITE PREP TRACTOR**  
586C 2864C

**MATERIAL HANDLER**  
M325D MH MH3295 M325D L MH

**OFF HIGHWAY TRUCK**  
777G 777E 796 AC 773GC 772 770 777 775 773 798 AC

**LOAD, HAUL, DUMP**  
R1700K

**MOTOR GRADER**  
24 16 14 18 120K 140M 140K 140K 2 12M 3 12M 2 140M 3 140M 2 160M 2 160M 3 18M3 12M 3 AWD 16M 160 14L 150 14M 160M 3 AWD 140 12M 24M 12K 14M3 160K 160M 140M 3 AWD 16M3 14M-3 120K 2

**ROTARY CUTTER**  
RC7

**HYDRAULIC SHOVEL**  
6020 6018 6015 6040 6030 6030 T4 6030 T2 6015B 6020B 6015 FS

**TRACK-TYPE TRACTOR**  
D6R III D6R II D6R D6T D7E D8 D10T D11T D7R XR D6T LGP D7R LGP D6T LGPPAT D6R XL D6T XW D6T XL D7R D8T D8R D10T2 D8N D9T D6T XL PAT D6T XW PAT D6R LGP D7E LGP

**ASPHALT PAVER**  
BG-260D AP-755 BG-2455D AP-1000D AP-1055D

**MARINE AUXILIARY**  
C32 3516C 3516B 3512C 3512B 3508B 3508C

**MARINE ENGINE**  
C12 MARINE C32 3516 3512 C18 MARINE 3508 C-12 C18 C12 3508C 3508B 3516B 3516C 3512C C175-16 3512B

**PIPELAYER**  
587T PL83 PL87 PL72 583T

**EXPANDED MINING PRODUCTS**  
LD350

**FRONT SHOVEL**  
385C

**MOBILE HYD POWER UNIT**  
330D L 329D L 385C 365C L 352FMHPU 390F 349D L 385C L 336FMHPU 340D2 L 336D L 349E L HVG 325D L 349E 325D TH43-C18 336F 336D 336E 345D 345C 336E HVG 330D 349D2 345C L

**PETROLEUM PACKAGE**  
TH48-E80 TH48-E70 CX35-P800 CX31-C18I CX35-C18I CX31-C15I CX31-C13I C18

**GENERATOR SET**  
DE1400 C13 XQ375 C18 GENSET 3508 3412C C13 XQ350 XQ1140 D500GC DE450GC C13GENSET DE605GC C15 GENSET 3412 C32 GEN SET DE715GC D400GC 3516 C18 C15 3512 C13 C32 GENSET C15 I6 DE550GC C18 MARINE GS DE1500 DE660GC D300GC C18 GEN SE XQ425 D1250 DE600SGC DE1000S D550GC C9 GEN SET 3516C GEN D1000 D600 GC C175-16GENSET 3508B SR5 C9 C27 C32 D450GC DE1250S 3516B GEN D800 C15 GEN SE XQP1100 C175-20 D350GC DE500SGC C175-16 XQP300 C18 I6 DE1250 G3520C G3520E 3512C 3512B DE500GC DE450SGC D250GC 3516C 3516B

**RECLAIMER MIXER**  
RM800 RM500B RM-300 RM-500

**ENGINE**  
C9 INDUSTRIAL C32B G3516J 3516E G3520J 3512PETROL C9.3 3516PETROLEUM C27 INDUSTRIAL

**LOCOMOTIVE ENGINE**  
C18 C175-16 C32 C27 C32B

**EJECTOR TRUCK**  
730C 740B 730C2 EJ 740 730

**COLD PLANER**  
PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-102 PM-200 PM-201

**COMBAT VEHICLE ENGINE**  
C13

**ROAD RECLAIMER**  
RM800 RM600 RM500B RM500

**WIDE BODY TRUCK**  
707

**GEN SET ENGINE**  
3516B DE1100 C13GENSET 3512B POWER SYS C15 GEN SE DE800S

**ENGINE - MACHINE**  
C9 C27 C4.4

**ROTARY/TRACK DRILLS**  
MD5075 MD6290 MD5125 MD5150C MD5075C

**OFF-HIGHWAY TRUCK**  
D10R

**TRUCK**  
773G LRC 793F XQ 794 AC 793F CMD 775G 775F 772G OEM 793F OEM 777C 777B 777D 777G 777F 775G OEM 770G OEM 797 770G 795F XQ 793D 793F 772G 773G 797F 773F 773G OEM 797B 795F AC 793F AC 772 770 775G LRC

**TRACK-TYPE LOADER**  
973

## Key

## Key

### Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

- Remanufactured
- Non-Returnable
- Kit
- Replaced

- Remanufactured
- Non-Returnable
- Kit
- Replaced
