276-0487: Fingerless Gloves - M
+ / - Hover over image to Zoom
Other Views

    276-0487: Fingerless Gloves - M

    Part Number: 276-0487
    Brand: Cat
    Retrieving Price.....

    Cat® Airprene Fingerless Gloves (M)

    Description:
    Cat gloves come in various sizes to provide user comfort and are designed to protect the wearer from specific hazards. Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Attributes:
    • Medium sized fingerless gloves
    • Snug, comfort fit with palm padding of 3 mm shock absorbing gel
    • Spandex top material resists snags while synthetic leather palm provides grip
    • Machine washable, air dry

    Application:
    Cat fingerless gloves allow full fingertip access and protect against general hazards provided by industrial workplaces.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Length (in): 7
    • Overall Length (mm): 177.8
    • Overall Width (in): 4
    • Overall Width (mm): 101.6
    • Size (mm): Medium
    • Size Range: Medium
    • Standard Color: Black
    We currently do not have any equipment model information for this part.