276-0495: Insulated Gloves - M
+ / - Hover over image to Zoom
Other Views

    276-0495: Insulated Gloves - M

    Part Number: 276-0495
    Brand: Cat
    Retrieving Price.....

    Cat® Insulated Gloves (M) (Six Pairs)

    Description:
    Cat gloves come in various sizes to provide user comfort and are designed to protect the wearer from specific hazards. Cat insulated gloves are used for general hazards to protect hands during thermal and electrical applications.

    Attributes:
    • Medium sized insulated gloves
    • Improved thermal protection with unique combination of Velboa and micro fleece layer
    • Neoprene knuckle and index finger protection
    • Machine washable, air dry

    Application:
    Used to provide spare or multiple replacement utility gloves.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Overall Length (in): 9
    • Overall Length (mm): 228.6
    • Overall Width (in): 5
    • Overall Width (mm): 127
    • Size (mm): Medium
    • Size Range: Medium
    • Standard Color: Black
    We currently do not have any equipment model information for this part.