279-0963: Spherical Rod End
+ / - Hover over image to Zoom
Other Views

    279-0963: Spherical Rod End

    Part Number: 279-0963
    Brand: Cat
    Retrieving Price.....

    Metric

    UNITS:
    • US
    • Metric
    • Height - C (mm): 10.0
    • Length to Pin Hole - A (mm): 54.0
    • Rod Diameter (mm): M12
    • Rod End Diameter - B (mm): 34.0
    • Rod End Type: Spherical
    comp
    CB-225E, CB-214E, CB-224E