279-5364: BUCKET-GP, BASE EDGE 60
+ / - Hover over image to Zoom
Other Views

    279-5364: BUCKET-GP, BASE EDGE 60"

    Part Number: 279-5364
    Brand: Cat
    Retrieving Price.....

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

    COMPATIBLE WITH THIS ATTACHMENT

    • Base Edge Thickness: 0.75
    • Base Edge Thickness: 19
    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Height: 16.8
    • Height: 426
    • Height (in): 16.8
    • Height (mm): 426
    • Length: 708
    • Length: 27.9
    • Length (in): 27.9
    • Length (mm): 708
    • Machine Hydraulic: STD FLOW - NO ELECTRICAL, HIGH FLOW, HIGH FLOW XPS, XHP, STD FLOW - ELECTRICAL
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loader
    • Rated Capacity (Cbm): 0.36
    • Rated Capacity (Cyd): 0.47
    • Weight: 170
    • Weight: 374.8
    • Weight (kg): 170
    • Weight (lb): 374
    • Width: 60
    • Width: 1524
    • Width (mm): 1524
    We currently do not have any equipment model information for this part.