279-7307: G120B Contractors' Grapple
+ / - Hover over image to Zoom
Other Views

    279-7307: G120B Contractors' Grapple

    Part Number: 279-7307
    Brand: Cat
    Retrieving Price.....
    Save to List

    G120B Contractors' Grapple for B-linkage excavators

    Contractors' Grapples are built for demolition, material handling and scrap work. Tines penetrate deep into piles, and interlock to hold material securely.


    Grapple unloads quickly, thanks to flush-mounted tips and a straight lower jaw profile.


    This grapple can be used without modification with Pin Grabber Couplers, or as a pin-on.


    Your investment is protected with plates of AR400 steel, providing lasting performance in harsh conditions.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Inner Wrapper: 0, 16 mm (0.6 in)
    • Inner Wrapper (in): 0.6
    • Jaw Opening (in): 105.8
    • Lower Tine Width: 0, 1031 mm (40.6 in)
    • Lower Tine Width (in): 40.6
    • Minimum Opening: 0, 199 mm (7.8 in)
    • Minimum Opening (in): 7.8
    • Outer Wear Plate: 0, 20 mm (0.8 in)
    • Outer Wear Plate (in): 0.8
    • Outer Wrapper: 0, 12 mm (0.5 in)
    • Outer Wrapper (in): 0.5
    • Upper Tine Width: 0, 617 mm (24.3 in)
    • Upper Tine Width (in): 24.3
    • Wear Tip Thickness: 0, 30 mm (1.2 in)
    • Wear Tip Thickness (in): 1.2
    • Weight (lb): 3350
    We currently do not have any equipment model information for this part.