280-8722: SHOE TRACK
+ / - Hover over image to Zoom
Other Views

    280-8722: SHOE TRACK

    Part Number: 280-8722
    Brand: Cat
    Retrieving Price.....
    Save to List

    SystemOne™ Track Shoe (Double Grouser, Trapezoidal)

    Description:

    • Track shoes provide flotation and traction for the machine and protection for the link assembly.


    Attributes:

    • SystemOne™ Track is designed to operate at higher speeds and greater loads and components wear at a balanced rate. The result is maximum performance at the lowest possible operating cost.
    • Double grouser track shoes have less penetration and traction than single grouser shoes, but better turning ability. Double grouser shoes are standard on track-type loaders and excavators because less turning resistance and greater maneuverability are needed.
    • Trapezoidal track shoes have a trapezoidal hole cut between the bolts to provide a place to relieve extrudable type packing material.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Bolt Size (in): 0.8661
    • Shoe Type: Double Grouser, Center Punched
    • Shoe Width (in): 17.7
    • Track Pitch (in): 2
    We currently do not have any equipment model information for this part.