281-8744: Gasket-Housing
+ / - Hover over image to Zoom
Other Views

    281-8744: Gasket-Housing

    Part Number: 281-8744
    Brand: Cat
    Retrieving Price.....

    Cat® Housing Gasket

    Description:
    Cat gaskets are designed to provide sealing using compression between mating parts.

    Attributes:
    OEM direct replacement part

    Application:
    Cat housing gasket provides an effective seal between the thermostat and cylinder head. Consult your owner's manual or contact your local Cat dealer for more information

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 1
    • Height (mm): 25.4
    • Length (in): 4.5
    • Length (mm): 114.3
    • Overall Height (in): 0.2
    • Overall Height (mm): 4.82
    • Overall Length (in): 2.5
    • Overall Length (mm): 63.5
    • Overall Width (in): 2.3
    • Overall Width (mm): 58.42
    • Width (mm): 101.6
    telehandler
    TL1255D, TH336C, TL1255C, TH407C, TL642C, TL943D, TL1055C, TL642D, TL943C, TH3510D, TH337C, TL1055D, TH406C, TH357D, TH408D

    pipelayer
    PL61

    wheel tractor-scraper
    613G

    paving compactor
    CB-54 CP56B, CP-44 CW-34 CS68B, CP76B, CP-56 CB-54B CP68B, CB15, CP-76 CB16, CS-56B CS78B, CS74B, CS-64B CS56B, CP-74 CW12, CS-56 CW-16 CS-78B CP74B, CP-54 CB10, CS-68B CS-64 CS-74B CB-44B CS64B, CS-44 CP-56B CP-54B CS54B, CP-64 CS44B, CP54B, CP-68B CB-64 CS-79B CB-66B CW34, CS-74 CS-54B CS-76 CB7, CS-54 CP44B, CB-68B CB-64B CB13, CB8, CS79B, CP-74B

    engine - generator set
    XQP100, C4.4DE88E3 C6.6DE150E C4.4, C7.1DE200E C7.1, C4.4DE65E3 XQP150, C4.4DE110E C7.1DE150E C6.6, C4.4DE88E0

    motor grader
    120M, 12M

    forest products
    553C, 2470C, 559

    wheel-type loader
    930K, 962M, 924K, 938H, 950L, 924H, 924HZ, 938K, 914G2, 962L, 962 930H, 950M, 950 GC 928H, 928HZ, 914G

    engine - industrial
    C4.4, C7.1, SPF343C C6.6

    wheel-type skidder
    545D, 555D, 525D, 535D

    asphalt paver
    AP-600D, AP655F, AP-1055E BG500E, AP600F, BG655D, AP500F, BG600D, AP-655D, AP555F, AP-555E AP-1055F AP-500E, BG555E, AP655F L AP-1000E

    integrated toolcarrier
    IT38H, IT14G, IT14G2

    track-type tractor
    D6N, D6K2, D5R2 D3K LGP D5R LGP D6K XL D4K2 XL D5R XL D5K LGP D5K XL D6K LGP D6K D3K2 LGP D3K XL D4K2 LGP D5K2 XL D4K XL D4K LGP D3K2 XL D5K2 LGP

    wheeled excavator
    M317D2, M316D, M315D, M322D2, M313D, M318D MH M320D2, M318D, M315D2, M322D, M322D MH M324D2 MH M322D2 MH

    engine - machine
    C4.4, C6.6

    wheel dozer
    814K

    track-type loader
    953K, 953D, 963K, 963D

    track-type skidder
    527

    excavator
    320D2 L 336 GC 320D GC 320D2, 326D2, 329D2 L 320D L 323, 320 GC 320, 320D2 GC 326D2 L 323D2 L 320D, 323D3 330D2 330D2 L

    earthmoving compactor
    816K, 815K