282-0977: IDLER AS-BRG
+ / - Hover over image to Zoom
Other Views

    282-0977: IDLER AS-BRG

    Part Number: 282-0977
    Brand: Cat
    Retrieving Price.....

    Idler

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (mm): 330
    • Flange Diameter (in): 13
    • Flange Diameter (mm): 330
    • Flange Type: Center Flange
    • Tread Diameter (in): 11.4
    • Tread Diameter (mm): 290
    • Undercarriage Width (mm): 84.8
    mini hydraulic excavator
    303E CR 303ECR