285-5920: ELBOW
+ / - Hover over image to Zoom
Other Views

    285-5920: ELBOW

    Part Number: 285-5920
    Brand: Cat
    Retrieving Price.....

    Turbocharger Elbow

    Description:

    • Elbows are an important component of turbochargers, which enhance engine efficiency and capacity by forcing more air, and proportionately more fuel, into the combustion chamber

    Attributes:

    • Cat® turbocharger components reduce owning and operating costs by increased service interval timing, improved altitude and turndown capability and improved uptime

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 18.8
    • Height (mm): 477.5
    • Length (in): 27
    • Length (mm): 685.8
    • Width (mm): 431.8
    engine - generator set
    G3512E

    engine - industrial
    G3512E