• \
  • Home
  • 285-6099: BUCKET-UT, BASE EDGE 66"
285-6099: BUCKET-UT, BASE EDGE 66
+ / - Hover over image to Zoom
Other Views

    285-6099: BUCKET-UT, BASE EDGE 66"

    Part Number: 285-6099
    Brand: Cat
    Retrieving Price.....

    COMPATIBLE WITH THIS ATTACHMENT

    • Base Edge Thickness: 0.75
    • Base Edge Thickness: 19
    • Base Edge Thickness (in): 0.75
    • Base Edge Thickness (mm): 19
    • Compatible Model: 216B Series 2, 226B Series 2, 232B Series 2, 236B Series 2, 242B Series 2, 247B Series 2, 252B Series 2, 257B Series 2, 216B Series 3, 226B Series 3, 236B Series 3, 242B Series 3, 247B Series 3, 252B Series 3, 257B Series 3, 259B Series 3, 246C, 256C, 262C, 272C, 277C, 279C, 287C, 289C, 297C, 299C, 226D, 232D, 236D, 239D, 242D, 246D, 249D, 257D, 259D, 262D, 272D, 272D XHP, 277D, 279D, 287D, 289D, 297D, 297D XHP, 299D, 299D XHP, 272D2, 272D2 XHP, 297D2, 297D2 XHP, 299D2, 299D2 XHP
    • Height: 21
    • Height: 533
    • Height (in): 21
    • Height (mm): 533
    • Length: 31.1
    • Length: 789
    • Length (in): 31.1
    • Length (mm): 789
    • Machine Hydraulic: HIGH FLOW, XHP, STD FLOW - NO ELECTRICAL, STD FLOW - ELECTRICAL, HIGH FLOW XPS
    • Machine Interface: SSL
    • Machine Type: Skid Steer Loader
    • Rated Capacity (Cbm): 0.48
    • Rated Capacity (Cyd): 0.63
    • Weight: 496
    • Weight: 225
    • Weight (kg): 225
    • Weight (lb): 495
    • Width: 66
    • Width: 1676
    • Width (mm): 1676
    ssl
    252, 277D 299D XHP 232B, 242D 247B, 257, 272C 257D 249D 236D 287B, 232D 226D 246B, 289C 262B, 272D2 XHP 246D 272D2 289C2, 256C 236B, 259D 226B, 242B3, 287D 299D 216B3, 267B, 242B 252B, 299D2 247B3, 279C2, 267, 279D 228, 299C 287, 226, 297D 257B3, 287C2, 226B3, 262D 257B, 297D2 216B, 289D 277, 272D 246, 252B3, 216, 277B, 232, 259B3, 262, 268B, 236, 297C 248, 299D2 XHP 297D XHP 247, 248B, 262C2, 239D 277C2, 246C 272D XHP 297D2 XHP 262C 277C 236B3, 242, 279C 287C

    wtl
    904B, 904H