286-4231: IDLER AS.
+ / - Hover over image to Zoom
Other Views

    286-4231: IDLER AS.

    Part Number: 286-4231
    Brand: Cat
    Retrieving Price.....

    Idler (Center Tread)

    Description:

    • Idlers guide the track in and out of the track rollers. They intermittently support the machine's weight and provide a way to control track slack and tension.


    Attributes:

    • Center tread idlers run on the bushing rather than track link rails. They are used exclusively on SystemOne™ and Rotating Bushing Track where the bushing rotates.

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Diameter (mm): 791
    • Flange Diameter (in): 31.1
    • Flange Diameter (mm): 791
    • Flange Type: Center Flange
    • Tread Diameter (in): 30.9
    • Tread Diameter (mm): 786
    • Undercarriage Width (mm): 172.1
    track-type loader
    963D