286-4407: WEATHERSTRIP
+ / - Hover over image to Zoom
Other Views

    286-4407: WEATHERSTRIP

    Part Number: 286-4407
    Brand: Cat
    Retrieving Price.....

    Weather Strip

    Description:
    Bulk seals are typically used to seal enclosures, and may also be used for sound deadening, vibration isolation, cushioning or thermal insulation.

    They may require installation with adhesive, be clipped in place, pressed into a groove or installed with a zipper tool. Many are sold by unit of length.

    Attributes:
    Cat® Bulk Seals are made of materials that match the specific temperature, chemical resistance and UV exposure requirements of the application. Seal dimensions, geometry and attachment method are designed in conjunction with the surrounding structures, to provide long-lasting sealing performance.

    Protect your investment with Genuine Cat Seals.

    Applications:
    Bulk seals are generally used to seal enclosures, like windows, covers and cab enclosures.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Design Type: Special Shape
    • Overall Height (in): 7.87
    • Overall Height (mm): 200
    • Overall Width (mm): 80
    track-type tractor
    D6K LGP D6K D3K LGP D3K XL D5K XL D5K LGP D4K LGP D4K XL D6K XL

    pipelayer
    PL61