286-4499: MANIFOLD
+ / - Hover over image to Zoom
Other Views

    286-4499: MANIFOLD

    Part Number: 286-4499
    Brand: Cat
    Retrieving Price.....

    Air Manifold

    Description:

    • Manifolds are important components of air compressors and relocate the inlet of the unloader port

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 2.1
    • Height (mm): 53.3
    • Length (in): 4.2
    • Length (mm): 106.7
    • Width (mm): 66
    petroleum products
    TH35-E81 TH35-C15T TH35-C13T

    engine - truck
    C13, C15