286-4571: VALVE GP-THR
+ / - Hover over image to Zoom
Other Views

    286-4571: VALVE GP-THR

    Part Number: 286-4571
    Brand: Cat
    Retrieving Price.....

    Thermostatic Valve

    Description:

    • Electronic temperature control

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    UNITS:
    • US
    • Metric
    • Height (in): 10
    • Height (mm): 254
    • Length (in): 31
    • Length (mm): 787.4
    • Width (mm): 381
    off-highway truck
    797F, 795F AC 793F XQ 793F