286-9797: ENGINE AR-CO
+ / - Hover over image to Zoom
Other Views

    286-9797: ENGINE AR-CO

    Part Number: 286-9797
    Brand: Cat
    Retrieving Price.....

    Complete Engine

    Description:

    • Engines are designed to convert one form of energy into mechanical energy

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov.
    UNITS:
    • US
    • Metric
    • Height (in): 72
    • Height (mm): 1,828.80
    • Length (in): 83
    • Length (mm): 2,108.20
    • Width (mm): 1,676.40
    excavator
    365C